IESNA:LM-63-2002
[TEST]P1646802
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-835-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29322.5
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6479.3 6068.6 5653.6 5317.8 5054.6 4875.0 4789.4 4770.2 4830.0 4994.8 5245.0 5589.4 5998.0 6413.0 6778.7 
7161.6 7668.6 8162.7 8791.6 9420.5 9844.1 9829.1 9056.9 7506.0 5666.4 4252.5 3360.5 2738.0 2205.4 1523.0 1026.8 
620.3 359.4 158.3 27.8 0.0 0.0 
6479.3 6090.0 5666.4 5330.6 5050.4 4879.2 4780.8 4763.7 4821.5 4979.8 5232.2 5570.2 5985.1 6400.1 6793.7 
7219.4 7694.3 8224.8 8851.5 9482.5 9916.8 9876.1 9127.5 7565.9 5593.7 4179.8 3319.9 2712.4 2166.9 1525.2 1035.3 
624.6 374.3 169.0 34.2 0.0 0.0 
6479.3 6077.1 5666.4 5322.0 5071.8 4892.1 4791.5 4761.6 4798.0 4943.4 5193.7 5531.7 5963.8 6417.2 6917.8 
7382.0 7901.8 8556.3 9223.7 9816.2 10235.5 10179.9 9433.3 7874.0 5739.2 4211.9 3411.8 2806.5 2314.5 1600.0 1056.7 
673.8 419.3 228.9 49.2 0.0 0.0 
6479.3 6158.4 5743.4 5424.7 5165.9 4990.5 4881.4 4825.8 4825.8 4909.2 5116.7 5420.4 5829.0 6353.1 6928.5 
7521.0 8162.7 8855.8 9608.8 10372.4 10902.9 10950.0 10395.9 9061.1 6778.7 4504.9 3612.9 3178.7 2804.3 2271.7 
1499.5 907.0 607.5 352.9 111.2 0.0 0.0 
6479.3 6162.7 5794.8 5491.0 5251.4 5082.5 4969.1 4892.1 4853.6 4872.8 4984.1 5204.4 5540.2 5998.0 6579.8 
7230.1 7980.9 8795.9 9717.8 10755.3 11801.3 12554.3 12635.6 11914.7 10190.6 6909.2 4027.9 3266.4 3037.5 2932.7 
2701.7 1863.1 1257.8 733.7 269.5 0.0 0.0 
6479.3 6265.4 5931.7 5642.9 5433.3 5262.1 5127.4 5039.7 4977.6 4947.7 4971.2 5058.9 5245.0 5553.1 5970.2 
6522.1 7279.3 8132.8 9097.5 10304.0 11809.9 13540.4 15181.1 16021.7 16043.1 14746.8 11230.2 6034.3 3651.4 3153.0 
3058.9 2855.7 2145.5 1824.6 962.6 6.4 0.0 
6479.3 6323.1 6064.3 5811.9 5621.5 5456.8 5328.5 5232.2 5163.7 5121.0 5112.4 5144.5 5217.2 5375.5 5625.8 
5998.0 6526.3 7191.6 8042.9 9151.0 10464.4 12222.7 14806.7 18088.1 20984.4 22635.8 22648.6 20308.4 14547.9 8229.0 
4385.1 2971.2 2299.5 1794.7 1392.5 209.6 0.0 
6479.3 6372.3 6205.5 6027.9 5867.5 5724.2 5604.4 5512.4 5446.1 5396.9 5375.5 5373.4 5390.5 5437.5 5546.6 
5752.0 6087.8 6590.5 7305.0 8248.3 9484.7 11059.0 12915.8 15281.6 18490.2 22879.6 27626.2 29842.3 28712.9 
23908.5 18100.9 13121.1 8045.1 3178.7 1403.2 376.5 0.0 
6479.3 6376.6 6216.2 6049.3 5899.6 5758.4 5638.6 5548.8 5486.7 5437.5 5416.2 5411.9 5420.4 5458.9 5550.9 
5747.7 6057.9 6537.0 7251.5 8160.6 9373.5 10969.2 12755.3 15061.3 18122.3 22272.1 27243.3 29992.1 28954.6 
24432.6 18471.0 13412.0 8374.5 3131.6 1319.8 374.3 0.0 
6479.3 6440.8 6370.2 6297.5 6214.0 6117.8 6032.2 5976.6 5940.2 5916.7 5899.6 5880.3 5869.6 5867.5 5910.3 
6019.4 6241.8 6635.4 7228.0 8068.6 9228.0 10652.6 12188.5 13861.2 15649.5 17668.8 20009.0 22571.6 24098.9 22714.9 
18774.7 12376.7 5501.7 1533.7 581.8 164.7 0.0 
6479.3 6483.6 6487.8 6502.8 6519.9 6511.4 6513.5 6526.3 6552.0 6577.7 6588.4 6577.7 6556.3 6537.0 6545.6 
6599.1 6742.4 7037.6 7578.8 8395.9 9546.7 10930.7 12494.4 14214.2 15944.7 17611.1 19320.2 20905.2 20458.2 17985.4 
14866.6 9215.2 2928.4 1016.1 421.4 145.5 0.0 
6479.3 6511.4 6534.9 6567.0 6596.9 6594.8 6590.5 6586.2 6586.2 6567.0 6522.1 6451.5 6376.6 6288.9 6214.0 
6186.2 6231.1 6406.5 6727.4 7300.7 8293.2 9544.6 11056.9 12770.3 14513.7 16321.2 17976.8 19382.2 18398.2 15732.9 
12744.6 7540.3 2406.5 917.7 406.4 143.3 0.0 
6479.3 6453.6 6481.4 6511.4 6526.3 6502.8 6464.3 6415.1 6359.5 6291.0 6177.7 6047.2 5901.7 5754.1 5623.6 
5521.0 5478.2 5510.3 5634.3 5959.5 6545.6 7561.7 8915.7 10492.2 12158.5 13993.9 15741.5 16706.2 15234.5 12898.7 
10229.1 5910.3 2053.5 793.6 380.8 143.3 0.0 
6479.3 6504.9 6507.1 6481.4 6423.7 6299.6 6141.3 5963.8 5773.4 5561.6 5315.6 5039.7 4748.8 4436.5 4115.6 
3784.0 3452.5 3114.5 2763.7 2417.2 2104.9 1905.9 1905.9 2235.3 3050.3 4124.1 5063.2 4404.4 2498.4 1670.6 1277.0 
941.2 596.8 316.6 175.4 74.9 0.0 
6479.3 6511.4 6457.9 6359.5 6186.2 5948.8 5672.8 5358.4 4996.9 4603.3 4166.9 3655.7 3086.7 2494.2 1867.4 1407.5 
1159.4 1048.1 992.5 958.3 934.8 917.7 904.8 894.1 879.2 887.7 954.0 1088.8 1172.2 1035.3 849.2 671.7 462.0 235.3 126.2 36.4 
0.0 
6479.3 6500.7 6380.9 6179.8 5899.6 5553.1 5148.8 4656.8 4089.9 3458.9 2708.1 1993.6 1443.9 1176.5 1054.6 994.7 951.9 
921.9 896.3 870.6 851.4 827.8 797.9 774.3 753.0 738.0 740.1 785.0 847.1 772.2 601.1 423.5 280.2 186.1 100.5 21.4 0.0 
6479.3 6492.1 6301.7 6006.5 5623.6 5153.0 4594.7 3901.7 3071.7 2258.9 1645.0 1322.0 1150.8 1054.6 1001.1 962.6 921.9 
887.7 853.5 825.7 804.3 780.8 753.0 720.9 680.2 641.7 607.5 566.9 524.1 468.5 380.8 297.3 228.9 156.2 77.0 10.7 0.0 
6479.3 6427.9 6164.8 5786.2 5302.8 4725.2 4012.9 3133.8 2299.5 1696.3 1384.0 1217.1 1110.2 1041.7 988.3 941.2 898.4 
853.5 812.9 782.9 761.5 738.0 703.8 667.4 626.8 584.0 534.8 485.6 430.0 378.6 325.1 269.5 207.5 139.0 68.5 6.4 0.0 
6479.3 6372.3 6070.7 5602.3 5041.8 4331.6 3499.5 2577.6 1895.2 1559.4 1358.3 1215.0 1110.2 1035.3 973.3 919.8 870.6 
827.8 793.6 763.7 735.8 703.8 669.5 633.2 594.7 547.6 502.7 453.5 408.6 361.5 312.3 258.8 198.9 130.5 64.2 2.1 0.0 
6479.3 6365.9 6027.9 5527.4 4864.3 4096.3 3150.9 2286.7 1822.5 1597.9 1428.9 1270.6 1138.0 1039.6 966.9 904.8 857.8 
823.5 793.6 761.5 729.4 690.9 650.3 611.8 566.9 524.1 483.4 436.4 391.5 348.7 299.5 246.0 186.1 121.9 53.5 0.0 0.0 
6479.3 6306.0 5950.9 5418.3 4733.8 3893.1 2951.9 2164.8 1828.9 1657.8 1503.8 1326.2 1172.2 1052.4 958.3 900.6 857.8 
827.8 797.9 765.8 727.3 684.5 641.7 598.9 551.9 509.1 464.2 423.5 382.9 338.0 288.8 237.4 175.4 111.2 44.9 0.0 0.0 
6479.3 6306.0 5950.9 5414.0 4733.8 3880.3 2934.8 2169.0 1835.3 1666.3 1525.2 1345.5 1167.9 1052.4 962.6 898.4 857.8 
830.0 797.9 765.8 727.3 684.5 641.7 598.9 549.7 507.0 462.0 421.4 380.8 335.8 286.6 235.3 173.3 109.1 42.8 0.0 0.0 
